ARGUS Presence detector DALI 230V - slave, white ------------------------------------------------- For detection extension for ARGUS presence detector DALI 230V - 2 zones master Functions: Presence detection via passive infra-red technology Records movements and communicates them to the DALI master. Continuous sensitivity/range setting Mains voltage: AC 220-240 V, 50/60 Hz Max. 10 slaves per master Angle of detection: 360° Range: Radius of max. 4 m (at 2.5 m mounting height) Connection: 3-wire, neutral conductor required Operating temperature: at room temperature IP protection rating: IP40 or IP42 depending on installation type Colour: white Dimensions (LxWxH): Ø102 x 90 (flush mounted) Ø102 x 59 (surface mounted) To be completed with: ARGUS Presence detector DALI 230V - 2 zones master 752DALIRC Manufacturer: Clipsal Order number: 752DALIS or equivalent